IESNA:LM-63-2002
[TEST]P943030
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-827-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35223
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3213 3192.9 3150.8 3114.2 3105 3108.7 3119.7 3139.8 3158.1 3163.6
3165.4 3192.9 3249.7 3343 3498.7 3718.3 3985.6 4307.9 4719.8 5210.4
5767 6448.1 7273.8 8213 9223.5 10309.2 11350.9 11836.1 11125.7 8597.4
4677.7 1320 404.6 239.8 137.3 56.8 0
3213 3202.1 3158.1 3121.5 3112.4 3114.2 3125.2 3145.3 3161.8 3167.3
3170.9 3200.2 3255.2 3354 3506 3727.5 3998.5 4322.5 4745.4 5236.1
5810.9 6512.1 7370.8 8289.8 9318.8 10431.9 11451.6 11891 11014.1 8405.2
4459.8 1237.6 391.8 219.7 128.2 51.3 0
3213 3198.4 3156.3 3117.8 3101.4 3103.2 3108.7 3119.7 3127 3134.3
3145.3 3176.4 3235 3328.4 3482.2 3685.4 3945.4 4252.9 4650.2 5135.4
5741.4 6499.3 7389.1 8377.7 9403 10490.5 11517.5 12052.1 11402.2 9078.9
5389.9 1988.2 530.9 263.6 155.6 60.4 0
3213 3191.1 3150.8 3108.7 3086.7 3081.2 3084.9 3086.7 3086.7 3099.5
3117.8 3152.6 3211.2 3302.8 3434.6 3628.6 3886.8 4201.7 4599 5082.3
5737.7 6521.3 7520.9 8646.8 9800.3 10931.7 11988.1 12584.9 12255.3 10538.1
7235.3 3500.5 1054.5 384.5 186.7 58.6 0
3213 3191.1 3152.6 3108.7 3081.2 3075.7 3079.4 3079.4 3079.4 3094
3127 3158.1 3207.6 3286.3 3405.3 3584.7 3844.7 4168.7 4567.8 5076.8
5748.7 6644 7799.2 9166.8 10572.8 11832.4 12848.5 13493 13569.9 12691.1
10120.6 6087.4 2585.1 659.1 221.5 51.3 0
3213 3185.6 3147.1 3103.2 3073.9 3068.4 3073.9 3081.2 3081.2 3095.9
3130.7 3156.3 3194.7 3279 3405.3 3584.7 3837.3 4168.7 4575.2 5111.6
5812.8 6775.8 8068.3 9644.6 11244.7 12634.3 13652.2 14410.2 14875.2 14578.6
12636.2 8872 4249.3 1334.7 283.8 65.9 0
3213 3191.1 3150.8 3105 3075.7 3068.4 3072.1 3079.4 3079.4 3094
3127 3161.8 3211.2 3291.8 3416.3 3599.3 3855.7 4177.9 4580.7 5089.6
5761.5 6658.6 7819.3 9166.8 10558.2 11845.2 12907.1 13646.8 13745.6 12779
10353.2 6321.7 2484.4 640.8 184.9 49.4 0
3213 3194.7 3156.3 3110.5 3081.2 3073.9 3079.4 3084.9 3090.4 3105
3128.8 3167.3 3229.5 3322.9 3456.5 3641.5 3903.3 4221.8 4619.1 5117.1
5776.2 6607.3 7612.4 8709.1 9831.4 10964.6 12039.3 12641.6 12229.7 10620.4
7442.2 3577.4 1067.4 400.9 190.4 58.6 0
3213 3200.2 3160 3116 3092.2 3088.6 3095.9 3110.5 3123.3 3136.2
3152.6 3185.6 3249.7 3350.4 3500.5 3707.4 3965.5 4278.6 4670.4 5144.5
5745 6490.2 7363.5 8317.3 9313.3 10389.8 11448 11980.7 11420.5 9498.2
6001.3 2358.1 675.6 322.2 172.1 69.6 0
3213 3203.9 3161.8 3117.8 3097.7 3095.9 3108.7 3134.3 3156.3 3169.1
3181.9 3214.9 3275.3 3377.8 3535.3 3756.8 4027.8 4355.5 4758.2 5245.2
5809.1 6510.3 7317.7 8223.9 9186.9 10254.3 11270.4 11669.5 10915.2 8472.9
4642.9 1398.7 426.6 216 115.3 45.8 0
3213 3202.1 3161.8 3117.8 3097.7 3097.7 3110.5 3134.3 3158.1 3169.1
3180.1 3207.6 3269.8 3366.8 3522.5 3738.5 4007.6 4350 4754.6 5215.9
5770.7 6442.6 7246.3 8158 9077.1 10144.4 11182.5 11673.2 11036 8727.4
4945 1554.3 450.4 234.3 120.8 42.1 0
